Download document () of 20

8STA70609SN

Aluminium jam nut receptacle, Black Zinc Nickel plating, with female contacts; 8STA70609SN

General Specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA70609SN
Product Length/Depth
23.1 mm
Product Height
24 mm
Product Width
14.8 mm
Product Weight
5.7 g

Product specifications

Environmental conditions
RoHS
REACH
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
9
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
6
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
9
Number of cavity #26
9
Nut material
Aluminium
Salt spray
48 hour

Export product specification