Photo is representative
Download
Eaton B-Line series all threaded rod, 120" H x 0.375" D,Steel, 730 Lbs load cap, 16" thread length
Product Name |
Eaton B-Line series all threaded rod
|
Catalog Number |
ATR, 3/8X120 SS4
|
UPC |
781011878757
|
Product Height |
120 in
|
Product Weight |
0.29 lb
|
Certifications |
Not Applicable
|
Load capacity |
730 lb
|
Special features |
Used with (SC3228) hanger rod stiffener
|
Type |
All threaded rod - 120" (3.05m) lengths
|
Material |
Steel
|
Thread length |
16 in
|