Download document () of 20

CCP1034CD

Eaton Crouse-Hinds series PowerMate CCP plug, 100A, 0.875-1.906", Three-wire, four-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP1034CD
UPC
662276276659
Product Length/Depth
10.8 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.875-1.906"
Material
Copper-free aluminum

Export product specification