Download document () of 20

CCP2-H4X-R2L

Eaton Bussmann series CCP/CCD handle, Accessory - CCP2-H4X-R2L

General Specifications

Product Name
Eaton Bussmann series CCP/CCD handle
Catalog Number
CCP2-H4X-R2L
UPC
051712705363
Product Length/Depth
3.5 in
Product Height
8.1 in
Product Width
3 in
Product Weight
1.2 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Type
Accessory

Export product specification