Download document () of 20

JBXEA0G03FQNDS

Double nut receptacle, IP40, size 0, 3 female contacts; JBXEA0G03FQNDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA0G03FQNDS
Product Length/Depth
18.2 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.71 g
Compliances
UL 1977

Export product specification