Download document () of 20

JBXEA2G19MSNDS

Double nut receptacle, IP40, size 2, 19 male contacts; JBXEA2G19MSNDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G19MSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.37 g
Compliances
UL 1977

Export product specification