Download document () of 20

JBXER3G10MSNDSR

Front mount receptacle, IP40, size3, 10 male contacts; JBXER3G10MSNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G10MSNDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
25.85 g
Compliances
UL 1977

Export product specification