Download document () of 20

NS32BS

Eaton Bussmann series low voltage british standard fuse, 32A, AC 440 V, V88/F1, 15 x 62 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NS32BS
EAN
5027590504737
UPC
051712484893
Product Length/Depth
62 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
16.2 g
Certifications
Not Applicable

Product specifications

Amperage Rating
32 A
Current type
AC
Breaking capacity
80 kA
Rated voltage AC
440 V
Class
Class gG/gL
Fuse type
NS
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Connection
Blade end
Construction
BS88/F1
Construction size
F1
Fuse shape
Offset bladed tags
Voltage type
AC
Packaging type
Standard
Voltage rating
440 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.