Download document () of 20

PVML-3-UNV1-S890

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 70W HID equivalent, No guard, Glass lens, 3000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V, Quick-Clip, 100-277 Vac, 127-250 Vdc, 27W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-3-UNV1-S890
UPC
662276878570
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
70W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
3000
Wattage
27W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
122
Special features
Quick-Clip
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification