Download document () of 20

SMS12R3

Flame retardant panel mount receptacle; SMS12R3

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12R3
Product Length/Depth
25 mm
Product Height
30.5 mm
Product Width
16.2 mm
Product Weight
6.8 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
Fire & Smoke
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification