Download document () of 20

STI2.0(230/230)

Eaton, IEC, industrial control transformer, STI2.0(230/230)

General Specifications

Product Name
Eaton Type STN industrial control transformer
Catalog Number
STI2.0(230/230)
EAN
4015080363989
Product Length/Depth
6.1 in
Product Height
6.7 in
Product Width
7.7 in
Product Weight
45.48 lb
Compliances
CSA
Certifications
Contact Manufacturer

Product specifications

Phase
Single-phase
Type
Industrial control transformer
Volt ampere rating
2000 VA
Design
STN
Primary voltage
230 V
Secondary voltage
230 V

Export product specification