Download document () of 20

TMF400

Eaton Bussmann series low voltage british standard fuse, 400A, AC 660 V, DC 460 V, V88/B4, 60 x 137 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TMF400
EAN
5996516026618
UPC
051712485296
Product Length/Depth
137 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
687 g
Compliances
Not Applicable
Certifications
BS

Product specifications

Amperage Rating
400 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B4
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TMF
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
111 mm fixing centre
Construction
BS88/B4
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification