4-Port RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M)
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U208-004-IND
|
| UPC |
037332205988
|
| Product Length/Depth |
2.4 in
|
| Product Height |
0.9 in
|
| Product Width |
6.8 in
|
| Product Weight |
0.62 lb
|
| Compliances |
CE Marked
RoHS FCC Compliant REACH |
| Application |
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
Industrial Grade Driver Required |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Automatically reassigns COM values to each port to avoid additional configuration
Compatible with Windows, Mac and Linux—works with most computers USB-powered, so no bulky or obtrusive external power supply is required Independent DIP switch controls provide easy port configuration Auto-detects and -switches RS-422 and RS-485 serial devices |
| Contact Plating |
Gold
|
| Power Source Type |
USB
|
| SideA Connector1 |
USB B (FEMALE)
|
| SideB Connector1 |
DB9 (MALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
14° to 131°F (-10° to 55°C)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
DB9 (MALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
4
|
| Power Consumption (Watts) |
4.5 W
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.6A
|
| AC Power Adapter Output Specs (V / A) |
5V / 1A
|
| BTUs |
15.4 BTU/Hr
|
| LED Indicators |
Green (Serial Data Received), Yellow (Serial Data Sent)
|
| Material |
Steel (Galvanized Cold Rolled)
|
| Connector |
USB-C
DVI |