Download document () of 20

UT061823SXH

Female plug IP68/69K, 48 h salt spray, keying X; UT061823SXH

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT061823SXH
Product Length/Depth
25.3 mm
Product Height
35.2 mm
Product Width
35.2 mm
Product Weight
35.3 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
8 A UL
8 A IEC
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Shielding
Environmental conditions
RoHS
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
Fire & Smoke
Environmental resistance
Resistant against gasoline
Resistant against acid bath
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Vibrations level 2g per NFF61030
Resistant against basic bath
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against mineral oil
Shock resistance 30g, 18ms per NFF61030
Test current
7 A CSA
8 A IEC
8 A UL
Test voltage
500 V CSA
500 V UL
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
X
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
23
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
18
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
23
Number of cavity #16
23
Salt spray
48 hour

Export product specification