Download document () of 20

UTG24LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 24; UTG24LPGN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG24LPGN

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
24
Cable diameter - max
35 mm
Cable diameter - min
19 mm

Export product specification