Download document () of 20

UTL10DCG

IP67 dustcap for size 10 receptacle; UTL10DCG

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL10DCG
Product Length/Depth
117.6 mm
Product Height
30 mm
Product Width
29.6 mm
Product Weight
10 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Environmental resistance
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against mineral oil
Resistant against gasoline
Resistant against oil
Coupling type
Push-Pull
Degree of protection
IP67
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification