Download document () of 20

V48M24T7516-US

Eaton General purpose ventilated transformer, AL windings, DOE 2016, NEMA 2, B+, 220°C, 75 kVA, Made in USA, Fl/wall mt uprt, 3-ph, PV: 480V delta, SV: 240V Delta, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 150°C, 75 kVA, Not required

General Specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M24T7516-US
UPC
786680250484
Product Length/Depth
20 in
Product Height
38.5 in
Product Width
28.5 in
Product Weight
545 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special features
Made in America
Type
Energy-efficient ventilated dry-type transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
75 kVA
Mounting
Floor or wall, upright only
Phase
Three-phase
Primary voltage
480 V delta
Secondary Voltage
240 V delta
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-240 Vac
Enclosure
NEMA 2
Frame
B+
Insulation
220 °C
Material
Al windings
Modification 1
Made in America
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
75 kVA
Weathershield
Not required

Export product specification