Descargar documento () de 20

12BDGNA50

Air fuse-link, medium voltage, 50 A, AC 12 kV, 51 x 359 mm, back-up, BS

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGNA50
EAN
5027590431606
Product Length/Depth
361 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
0.001 g
Certifications
BS 2692-1

Especificaciones del producto

Amperage Rating
50 A
Fuse indicator
Non Indicating
Fuse size
51 x 359 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse diameter
51 mm
Interrupt rating
40 kAIC
Construction size
51 x 359 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
Primary side transformer protection
Fuse type
BDGN

Exportar especificación del producto