Descargar documento () de 20

170M1472

Fuse-link, high speed, 315 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1472
UPC
051712217033
EAN
5027590441087
Product Length/Depth
96 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
271.6 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Voltage type
AC
Watt losses
53 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
None
Fuse size
000

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.