Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

伊顿 5PX UPS - 技术指标

 

产品快照

功率等级 1.5–3.0 kVA
   
额定电压
200V / 208V / 220V / 230V / 240V
   
频率
50 / 60 Hz +/- 0.1%
   
配置 Tower / Rack
   
UPS型号
零件号码 额定容量(伏安 / 瓦特)
输入连接 输出连接
Eaton 5PX
9210-6374-00P
1500 / 1350 C14 (8) C13
9210-7378-00P
2000 / 1800 C14 (8) C13
9210-7374-00P
2200 / 1980 C20 (8) C13, (1) C19
9210-8366-00P
3000 / 2700 C20 (8) C13, (1) C19
9210-8367-00P
3000 / 2700
C20 (8) C13, (1) C19