Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton 9130 Marine

The 9130 Marine UPS is a special uninterruptible power system for marine and offshore platforms applications. It uses an online double-conversion topology to provide power protection for IT infrastructure such as ship systems, navigation systems, communication systems, small computer systems, and automation control systems.

Power Rating
1-3kVA
Output Voltage
220/230/240V
UPS Type
Tower UPS

Core features

  • Ensures highly efficient power supply with an output power factor of 0.9
  • Can be applied to various user scenarios as a 50 Hz or 60 Hz frequency converter
  • Allows real-time monitoring of the UPS and equipment with a multi-language LCD panel
  • Supports RS232, USB, optional communication cards and EPO communication ports
  • Supports tower installation and offers a vibration dampening design with optional fixed mounting components
  • Uses ABM battery management technology to extend battery life
  • Supports an optional hot swappable expansion battery module to lengthen discharge time 
  • Supports optional input filter accessory to reduce harmonic interference 
  • Complies with many international certifications such as ABS, DNV GL and CE certifications