Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
 

伊顿 93E UPS—技术指标

产品快照

功率等级
15–500 kVA
额定电压
380V / 220V
频率
50 / 60 Hz
效率 15–300 kVA up to 94%, 400–500 kVA up to 96%; ESS 模式 15–300 kVA 大于 98%,400–500 kVA 大于 99%
UPS型号
Eaton 93E
伊顿93E UPS 15-500kVA —技术指标