Select your location

Eaton 9EHD UPS

The 9EHD UPS offers the highest level of protection for the most demanding applications with efficient power management and innovative design concepts. It is an online double-conversion UPS ready for any harsh environment. This rugged and reliable UPS provides single-phase and three-phase output and is widely used in industries such as manufacturing, pharmaceuticals, petrochemical, transportation and security, and in offshore and onshore applications.

Power Rating
10–100 kVA
Output Voltage
380 / 400 / 415 V
UPS Type
Industrial UPS

Core features

  • Offers energy efficiency up to 98% with an advanced transformerless design and sensing circuit control
  • Eliminates interference with its active power factor correction which features input power factor of 0.9 and input current harmonic distortion of less than 5%
  • Features convenient maintenance and high usability with an average repair time of less than 120 minutes
  • Guarantees high reliability as all products have been tested and certified to meet corresponding safety and electromagnetic compatibility standards
  • Extends battery life by using ABM™ intelligent battery management technology