Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Eaton 9SX (AP) UPS- technology specification  
Product Snapshot    
power rating 15K~20KVA    
output voltage 220/230/240 V    
frequency 50 / 60 Hz     
topology On line double convertion  
Form factor rack/ tower    
Model chart      
Catelog number power rating (VA/Watt) Input connection Output connection
9SX15KPMCH 15K / 15K hardwire hardwire
9SX20KPMCH 20K / 20K hardwire hardwire
MBP20K 20K / 20K hardwire hardwire
MBP20KPDU 20K / 20K hardwire hardwire + 6*C13 + 3*C19
MBP20KPARA 20K / 20K hardwire hardwire