Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton DX RT UPS

The DX RT UPS is Eaton’s new generation of intelligent uninterruptible power system developed to satisfy the high quality power demands of modern IT and network communications equipment.This double-conversion UPS provides strong load capacity and is widely used for critical servers, network transmission equipment, IT cabinets, telecommunications and VoIP equipment, banking and security systems, medical systems, manufacturing and control systems, laboratories and with precision instrumentation.

eaton-dx-rt-ups-image.jpg
Power Rating
1–20 kVA
Output Voltage
208 / 220 / 230 / 240 V
UPS Type
Tower / Rack UPS

Core features

  • Output power factor up to 0.9–1, perfect for modern IT load equipment
  • Save energy with efficiency rates for the online mode up to 95%, and 98% for the high-efficiency mode
  • Provides higher quality power supply for key equipment by using an online double-conversion topology with 0 ms transfer time
  • Supports redundant parallel connection (6–20 kVA only) that provides a higher level of power protection for the system, thus improving system reliability to 99.99%
  • Saves cabinet space with a compact structure, for example, the 10 kW UPS is only 2U high and 600 mm deep
  • Uses flexible RT design that supports both common tower and rack installation
  • Supports configurable battery voltage and charging current (6 kVA and 10 kVA only)
  • Complies with CE and TLC certifications