Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
 

伊顿 DX RT UPS - 技术指标

产品快照

功率等级
1–20 kVA
   
额定电压
200V / 208V / 220V / 230V / 240V
   
频率
50 / 60 Hz
   
配置 Rack / Tower
   
产品系列 DX RT    
UPS型号
零件号码 额定容量(伏安 / 瓦特)
输入连接 输出连接
Eaton DX - External Battery
DX RT 1K 1000 / 900 C14 (4) C13, (2) CN 10 A
DX RT 1KS 1000 / 900 C14 (4) C13, (2) CN 10 A
DX RT 2K 2000 / 1800 C20 (4) C13, (2) CN 10 A
DX RT 2KS 2000 / 1800 C20 (4) C13, (2) CN 10 A
DX RT 3K 3000 / 2700 C14 (2) C13, (1) C19, (2) CN 10 A
DX RT 3KS 3000 / 2700 C20 (2) C13, (1) C19, (2) CN 10 A
Eaton DX - External Battery, 3 Phase
DX RT 3:1 10KVA 10000 / 9000 Hardwired Hardwired
DX RT 3:1 15KVA 15000 / 13500 Hardwired Hardwired
DX RT 3:1 20KVA 20000 / 18000 Hardwired Hardwired