Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
 

伊顿 G3 监测型 ePDU —技术指标

产品快照

频率 50 Hz      
Power Range 2.4 kW–15 kW      
额定电压 200–400 V      
UPS型号
零件号码 型号 Function
输入连接 输出连接
监控型 G3
Usually in stock
EMIB00 EMIB00 MI 309-16A 3Ph (36) C13, (6) C19
EMIB03 EMIB03 MI C14 (16) C13
EMIB04 EMIB04 MI 309-16A (20) C13, (4) C19
EMIB05 EMIB05 MI 309-32A (20) C13, (4) C19
EMIB06 EMIB06 MI 309-32A (12) C13, (4) C19
EMIB07 EMIB07 MI 309-32A 3Ph (6) C13, (12) C19
EMIB08 EMIB08 MI 309-32A (36) C13, (6) C19
EMIB09 EMIB09 MI C20 (18) C13, (2) C19
EMIB10 EMIB10 MI 309-16A (18) C13, (2) C19
EMIB11 EMIB11 MI 309-32A 3Ph (6) C19
EMIB12 EMIB12 MI 309-32A 3Ph (12) C13, (12) C19
EMIB34 EMIB34 MI 309-32A 3Ph (30) C13, (12) C19
EMI103-10 EMI103-10 MI L6-20P, C20 (18) C13 Outlet grip, (2) C19 Outlet grip
9001-22268XE1 EMI07G-E MI C20 (8) C13 Outlet grip
9001-22138XE1 EMI01G-E MI C20 (18) C13 Outlet grip, (2) C19 Outlet grip
9001-22139XE1 EMI02G-E MI 309-332P6W (36) C13 Outlet grip, (6) C19 Outlet grip