Select your location

Eaton TAC Cooling

The TAC Precision Air Conditioner is a classic high sensible heat ratio CRAC. Different from ordinary air conditioners used for comfort, this CRAC can precisely control the environment of the computer rooms to create a safe and reliable operating environment for users' critical business systems, including base stations, computer rooms, power equipment rooms, and substations.

eaton-tac-cooling-image
Refrigeration range
5.5 / 7.5 / 12.5 / 16.5 / 20.5 kW
Feature
Large area evaporator and condenser design, high refrigeration efficiency
Configuration
Underfloor / Cap air supply

Core features

  • Covers cooling ranges of 5.5 kW, 7.5 kW, 12.5 kW, 16.5 kW and 20.5 kW
  • Offers a high sensible heat ratio and high energy efficiency
  • Installs easily with a low total cost
  • Uses a continuously variable speed fan for energy saving and low noise
  • Provides high cooling efficiency with a large evaporator and condenser design
  • Supports both underfoot and overhead air supply
  • Supports easy maintenance by front entry for all operations