Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
For detailed specification information, please refer to the data sheet.
Ratings 10 A, 250 V  
Center Spacing 0.375” or 3/8” (9.52 mm)  
Wire Range #14-22 AWG Cu; entry to PC board at 90° angle  
Number of Poles 4 to 16 poles  
PC Board Edge contact accepts standard 1/16” (0.0625") PCB  
Contacts Cantilever design 0.02” thick phosphorus bronze with mating surface tin-plated (0.0002) over copper (0.00005)  
Terminals Pressure plate terminals  
Material Black, UL Rated 94V0 Thermoplastic (+125 °C)
 
Operating Temperature -55 °C to +105 °C (+212 °F)
 
Agnecy Information CSA File 47235
 
How to buy from Eaton
Locate a distributor