Rating | 10 A, 300 V |
Center Spacing | 0.250” (6.35 mm) |
Wire Range | #16-30 AWG Cu |
Screw Size | M3.0 nickel-plated steel SEMS |
Torque Rating | 10 lb-in. |
Distance Between Barriers | 0.20” (5.08mm) |
Recommended PCB Hole Diameter | 1.6 mm - 1.8 mm |
Operating Temperature | -40 °C to +120 °C |
Molded Material | Black, UL Rated 94V0 Thermoplastic |
Breakdown Voltage | 2000 V |
Agency Information | UL File E62622 |