Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
For detailed specification information, please refer to the data sheet.
Rating  A2: 30 A, 300 V; LP2: 30 A, 150 V; CB2: 30 A, 300 V
Center Spacing  0.375” or 3/8” (9.52 mm)
Wire Range  #12-22 AWG Cu
Screw Size  #6-32 zinc-plated philslot
Torque Rating 9 lb-in.  
Base  Standoffs standard for easy flux washing
Distance Between Barriers 0.32” (8.1 mm)
Recommended PCB Hole Diameter 0.076” (1.93 mm)
Operating Temperature +105 °C (+221 °F) maximum, -40 °C (-40 °F) minimum
Molded Material  Black, UL Rated 94V0 Thermoplastic
Breakdown Voltage  3400 V (A2 & LP2); 4100 V (CB2).
Agency Information UL File E62622, CSA File 47235; IEC Compliance; CE Certified
How to buy from Eaton
Locate a distributor