Datasheet | Amps (A) | Voltage (V) | Poles | Center Spacing (mm) | Wire Range | Construction |
EM2505 | 16 | 300 | 2 to 24 | 5.08 | 12-26 | Modular |
EM2506 | 16 | 300 | 2 to 24 | 7.62 | 12-26 | Modular |
EM2507 | 16 | 300 | 2 to 24 | 7.5 | 12-26 | Modular |
EM2585 | 16 | 300 | 2 to 24 | 5 | 12-26 | Modular |
EM2205 | 10 | 300 | 2 to 24 | 5 | 12-24 | Modular |
EM3225 | 16 | 300 | 2 to 24 | 5 | 12-26 | Modular |
EM3226 | 16 | 300 | 2 to 24 | 7.62 | 12-26 | Modular |
EM3227 | 16 | 300 | 2 to 24 | 7.5 | 12-26 | Modular |
EM3228 | 16 | 300 | 2 to 24 | 5.08 | 12-26 | Modular |
EM3503 | 8 | 300 | 2 to 24 | 3.81 | 16-26 | Modular |
EM3923 | 10 | 300 | 2 to 24 | 3.5 | 16-26 | Modular |