Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

HCM1AV2 Inductor

The HCM1AV2 family of inductors is the latest advancement in power magnetics designed to meet automotive electronics power and thermal handling requirements. Eaton’s inductors use an advanced molded construction design for high current handling capabilities, better thermal dissipation characteristics and superior mechanical strength. The HCM1AV2 family has a wide variety of SMT footprints from 4.0 mm to 23.0 mm. The inductors are magnetically shielded for low EMI, has low core loss and temperature stability over the operating temperature range.

The HCM1AV2 is AEC-Q200 Automotive Grade 1 compliant allowing automotive engineers to reduce development time and project costs.

As the integration of electronics into automotive systems continues to increase, the need to provide reliable power management under harsh ambient conditions. Automotive manufacturers require passive components that endure a wide temperature range, high humidity conditions, noise intrusion, electromagnetic interference (EMI) and high mechanical vibration and shock ensuring many years of reliability.

High current carrying capacity
AEC-Q200 compliant
Pressed powder constructions with low EMI

High-temperature high-power-density inductors for automotive lighting

Light Emitting Diodes (LEDs) provide an efficient, dependable source of light in countless applications. The lack of moving parts makes them very reliable within environments that experience elevated vibration and shock, such as automobiles. LEDs possess other desirable properties ...

Eaton enables efficient power delivery for electronic automotive infotainment and telematics systems

Infotainment and telematics systems are some of the top desired features in a car’s central interface. This allows drivers to talk hands-free with Bluetooth connectivity, receive GPS route guidance, watch movies, listen to music, and receive vehicle diagnostics and maintenance notifications.

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitors designed for automotive applications.

How to buy from Eaton
Locate a distributor