Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

For detailed specification information, please refer to the data sheet.
Part Number OCL (µH) Range DC Resistance (Ω) Inductance Combinations
CTX__-1 Octa-Pac 0.40 - 1210.00 0.005 - 5.724 Parallel and Series
CTX__-2 Octa-Pac 0.42 - 1203.20 0.005 - 4.929 Parallel and Series
CTX__-3 Octa-Pac 0.38 - 1204.22 0.005 - 3.083 Parallel and Series
CTX__-4 Octa-Pac 0.44 - 1192.46 0.004 - 2.687 Parallel and Series
CTX__-1P Econo-Pac 0.42 - 1199.46 0.005 - 6.100 Parallel and Series
CTX__-2P Econo-Pac 0.54 - 1201.70 0.006 - 4.703 Parallel and Series
CTX__-3P Econo-Pac 0.46 - 1193.55 0.006 - 3.702 Parallel and Series
CTX__-4P Econo-Pac 0.49 - 1195.72 0.005 - 4.011 Parallel and Series
For detailed specification information, please refer to the data sheet.
Part Number Inductance (µH) Range Isat (A) Range Irms Range (A) DCR (Ω) Inductance Combinations
CTX__-4A Octa-Pac Plus 0.33 - 300 0.38 - 22.5 0.37 - 12.2 0.003 - 3.148 Parallel and Series
How to buy from Eaton
Locate a distributor