Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Commercial meter stacks

Eaton's Commercial Meter Stacks provide users with quick, flexible, and easy installation. The combination indoor / outdoor durable enclosures make them ideal for applications such as strip malls, office complexes, and industrial parks. These unique meter stacks can also be mounted with 1MM/3MM modules to allow for numerous different arrangements in how they are bolted together. Eaton’s Commercial Meter Stacks are UL listed, meet EUSERC electrical requirements, and are suitable for use as service entrance equipment, meaning there is no need to purchase more equipment or use add-ons.

Core features

  • Combination indoor/outdoor enclosures with removable top cap, bottom plate and back plate for field installed knockouts (all blank plates) allow for flexible and easy installation.
  • Two designs can be interconnected with all other commercial metering as well as with residential devices which makes installation faster and more flexible.
  • Meter socket and tenant main breaker/wireway sections are separated by a solid metal barrier to guard unmetered bus against power theft.
  • Able to be mounted with 1MM/3MM modules and thus will bolt together in many different arrangements, giving greater flexibility.
  • UL listed and suitable for use as service entrance equipment, which means no need to purchase more equipment or use add-ons.
  • Separate covers allow easy access to tenant breaker and wireway section as well as permit work on breakers or in wireway without disturbing meters or meter covers.

How to buy from Eaton