Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton IPDU

iPDU Precision Distribution Unit is Eaton's new generation distribution cabinet, specially designed for common single-point failures in power systems. Designed to monitor and manage independent shunts, the iPDU increases power reliability at data centers for a brand-new management and construction experience. This distribution cabinet is primarily for medium to large data centers and data rooms in institutions including financial, telecommunication and governmental, airports and hospitals.

eaton-ipdu-image-cn.jpg

Core features

Flexible and easy to install

  • Uses standard 19-inch 42U network server rack
  • Uses modular design for a smaller footprint
  • Supports many types of power inputs and can introduce system redundancy
  • Allows replacement or addition of switch connections without turning off power 

Intelligent management and easy operation

  • Permits viewing power quality data in real time by using human-machine interface (HMI)
  • Uses Modbus standard communication protocol for remote real-time monitoring
  • Supports sound and light warnings for overvoltage, undervoltage, overload, frequency overrun, neutral and phase anomalies and breaker failure for both the main circuit and shunts
  • Saves historical information for troubleshooting via panel

Reliable, safe and quality guaranteed

  • Uses Eaton core components for guaranteed quality and reliability
  • Uses double-door design to maximize operator safety
  • Uses reliable grounding system and overvoltage protection circuit to guarantee reliable power supply
  • Supports optional features such as hot-swappable switch, built-in dry-isolation transformer, lightning protection module, emergency power off (EPO) / remote emergency power off (REPO)

How to buy from Eaton