Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton LV Liquid-cooling VFD Panel

The LV Liquid-Cooled VFD Panel is a variable frequency drive panel designed for the heating, ventilation and air conditioning (HVAC) industry. The output range for this variable frequency drive panel is 380 V to 500 V, which fully satisfies a wide range of voltage and frequency needs found globally. Its core component uses Eaton's LCX9000 liquid-cooled variable frequency drive (VFD) with an efficiency of up to 95%, thus minimizing motor wear.

eaton-lv-liquid-cooling-vfd-panel.png

Core features

Simple and safe operation

  • Calibrate and program using the control panel installed on the door to avoid dangerous areas
  • Uses Eaton's unique interlocking mechanism to prevent accidental door opening during operation
  • Uses circuit breakers equipped with arc suppression technology to reduce tripping time and ensure personnel safety
  • Uses emergency stop function to ensure the safety of personnel and equipment in emergency situations 
  • Efficient and reliable operation
  • Uses parts manufactured by Eaton factories for the optimal operation experience
  • Operates without causing condensation at a relative humidity up to 95%
  • Customized solution for reducing harmonics to 5% to mitigate harmonic distortion in applications such as data centers and hospitals 

Compact, flexible and easy to install

  • Fits into minimal space with compact structure
  • Supports floor or on-board installation, and line connection from the top or back
  • Supports customization of cabinet size, bus and expansion cards, VFD control panel location, control unit, and secondary wiring

How to buy from Eaton