Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

XAP Series Busduct Systems

RATED OPERATIONAL VOLTAGE (UE)
RATED INSULATION VOLTAGE (UI)
RATED IMPULSE WITHSTAND VOLTAGE (UIMP)
RATED CURRENT (IN)
RATED SHORT-TIME WITHSTAND CURRENT (LCW)
PARAMETERS
RATED OPERATIONAL VOLTAGE (UE)

1000V

1000V

1000V

1000V

1000V

RATED INSULATION VOLTAGE (UI)

1000V

1000V

1000V

1000V

1000V

RATED IMPULSE WITHSTAND VOLTAGE (UIMP)

12kV

12kV

12kV

12kV

12kV

RATED CURRENT (IN)

1000A

1600–2000A

2500A

3200A

4000A

RATED SHORT-TIME WITHSTAND CURRENT (LCW)

50kA

65kA

80kA

100kA

120kA

How to buy from Eaton