Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton XBoard Distribution Box

Eaton XBoard Distribution Box is an low voltage power distribution cabinet that combines the best features from Eaton's Echidna & Moeller's XBoard. The power distribution cabinets have an brand-new exterior, unique performance and field adaptation. They are turnkey power distribution cabinet solutions which are efficient, safe and reliable for industrial and commercial power distribution systems. 

Eaton XBoard Distribution Box

Core features

  • Supports on-site installation of front and back doors on either the left or right side
  • Uses fully rated neutral link with double bolts and standard molded circuit breakers with corresponding current rating
  • Facilitates cable connection with its large size and openings at the top and bottom
  • Supports installation of contactors and motor controls in its deep case
  • Uses main isolator in fully shrouded distribution box with safety interlocks for safety and reliability
  • Uses robust 2 mm sheet metal enclosure (1.5 mm for cabinets shorter than 1000 mm)

 

How to buy from Eaton