Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

IQ 35M

The Eaton IQ 35M Energy Meter is a compact, affordable energy meter that combines exceptional performance and easy installation to deliver a cost-effective solution for energy and power monitoring applications, as well as sub-metering applications. Because of its compact size, the IQ 35M meter is an ideal solution for panelboard applications to monitor the main power coming into the panelboard. 

Compact size
Ideal for panelboards
Time savings
Ease of installation

Core features

  • Backlit LCD for local reading
  • Compatible with the Power Xpert Gateway for remote monitoring
  • Monitors 
  • Voltage, current, power factor, frequency 
  • Power and Energy: real, reactive and apparent 
  • Optional data logging capability 
  • Optional serial communications (Modbus-RTU and BACnet) 
  • Revenue grade, ANSI C12.20 0.5% accuracy, IEC 62053-22 Class 0.5S
  • Compatible with economical solid-core and split-core CTs 
  • User-enabled password protection 
  • On-board diagnostics

A perfect fit for commercial applications

Due to it's compact size, Eaton's IQ 35M energy meter is an ideal solution for panelboard applications to monitor the main power coming into the panelboard. Use the IQ 35M for applications in lighting appliance and small power distribution panelboards up to 400 Amps.

A sustainable design

With the rapidly changing emphasis on LEED designs, the IQ35 energy meter helps you to meet the Measurement and Verification points required by the LEED and GREEN building design.
How to buy from Eaton
Contact us

Hotline 1:800-988-1203

Hotline 2:400-921-0826