Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Meter packs

Eaton's self-contained Meter Packs allow for simple and quick indoor or outdoor installation and meter assembly. Their multi-tenant metering results in significant cost savings since users don’t need to purchase additional equipment to complete individual tasks. The lockable, raintight main tenant breaker cover secures against unauthorized operation, and its high impact plastic resists wear, rust, and corrosion. Eaton’s Meter Pack is utility approved by major power companies, UL listed, suitable as service equipment, and in compliance with the service and electrical requirements of EUSERC and CECHA.

Core features

  • 1MP units are self-contained (main terminal box included) for installations requiring up to six meter socket positions in a single enclosure, which means simple installation.
  • Approved by major power companies, UL listed, suitable as service equipment, and in compliance with the service and electrical requirements of EUSERC and CECHA.
  • Indoor/outdoor construction means no need to purchase special equipment for specific installations.
  • Underground incoming feed.
  • Clip tight socket, the only socket base in the industry without fasteners, eliminates the need for self-tapping screw connections to vertical bus bars.
  • Standardized factory-installed mounting features allow simple, fast installation.
  • Lockable, raintight main tenant breaker cover secures against unauthorized operation and is high impact plastic that resists wear, rust, and corrosion.

How to buy from Eaton