Select your location

Pow-R-Line C general purpose distribution switchboard
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE

600 V

CONTINUOUS CURRENT

400-5000A

INTERRUPT RATING

65, 85, 100, and 200 kAIC

Standards

ANSI / IEEE STANDARD

C37.20.2

NEMA

PB-2

THIRD PARTY APPROVAL/RECOGNITION

UL 891 / CSA

SEISMIC QUALIFICATION

Pow-R-Line C switchboards certificate

Enclosures

ENCLOSURE TYPE

Indoor & outdoor

ACCESS

Front & rear

STANDARD INDOOR DEPTH DIMENSIONS*

30, 36, 48, 66 inches

STANDARD INDOOR WIDTH DIMENSIONS

20, 30, 36, 45, 51 inches

CUSTOM DIMENSIONS AVAILABLE
STANDARD INDOOR HEIGHT DIMENSION

90 inches

System

HEAT LOSS

Coming soon

WEIGHTS

Weights table

How to buy from Eaton
Locate a distributor
Contact us for custom products