Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Solar power centers

Eaton's Solar Power Centers feature industry-exclusive, factory-installed permanent markings, which help to ensure National Electrical Code (NEC) compliance and provide additional flexibility in PV sizing.   The wide variety of configurations includes loadcenters and meters breakers, and becomes an all-in-one for both utility power and solar photovoltaic (PV) power. This all makes Eaton’s Solar Power Centers not just the most complete line of Balance of System products, but also makes possible quick and easy identification of product ratings and the location of the parallel energy source disconnect. A copper bussing rated up to 225A maximizes solar source up to 70A for standard units.

Solar-power-centers.jpg

Core features

  • Complies with NEC (2008) Section 690.64(B) / (2011) Section 705.12(D), which identifies the acceptable installation and marking requirements for utility interactive solar inverters. 
  • Up to 225A rated copper bussing maximizes solar source up to 70A for standard units. 
  • 100A, 125A and 200A main breakers are available factory installed, providing additional flexibility in PV sizing. 
  • Main breaker is located at the end of the distribution panel, ensuring compliance with NEC requirements.
  • Single-phase, three-wire 120/240 Vac. 
  • Overhead and underground feed applications.
  • Padlocking provisions.
  • Surface- and flush-mounted designs available.
  • Top or bottom exit of load wiring. 
  • Limited lifetime warranty for CH and 10-year warranty for BR.

How to buy from Eaton
Locate a distributor