Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Tenant main circuit breakers

Eaton's Tenant Main Circuit Breakers are ideal for group metering and multi-tenant applications. Available in two three-pole configurations up to 100 kAIC, this CV family of tenant main circuit breakers are built to ULT 489 and CSAT 22.2 No. 5 standards. The BRX miniature circuit breaker is a fully-rated 65,000 ampere interrupting capacity.  

ccv2200w-c.jpg

Core features

  • Available in two three-pole configurations up to 100 kAIC.
  • The CV family of products are built to ULT 489 and CSAT 22.2 No. 5 standards.
  • The BRX miniature circuit breaker is a fully-rated 65,000 ampere interrupting capacity (kAIC) 1-inch style, two-pole breaker.
  • Tenant main circuit breakers for group metering.

How to buy from Eaton