Remotely employ motorized racking to safely move breakers and auxiliary drawers from outside the arc flash boundary.
RATED MAXIMUM VOLTAGE |
27 kV |
CONTINUOUS CURRENT |
1200 A to 2700 A |
INTERRUPT RATING |
Up to 40 kA rms symmetrical |
BASIC IMPULSE LEVEL (BIL) |
27 kV class-125 kV peak |
ACCESS |
Front & rear required |
INSULATING MEDIUM |
Air |
BUS INSULATION |
Epoxy (fluidized bed) |
BUS SUPPORTS |
Glass polyester |
ENCLOSURE TYPE |
Indoor & outdoor |
INDOOR SECTION DIMENSIONS (TYPICAL) |
36” w x 96.25” d x 95” h |
SWITCHING DEVICE |
Vacuum circuit breaker |
DEVICE MOUNTING |
Draw-out |