Select your location

VacClad-W 38 kV metal-clad medium-voltage switchgear

Eaton’s VacClad-W switchgear is a metal-clad, medium-voltage switchgear that can be custom-engineered to fit a wide array of application and safety requirements. This decidedly versatile 38 kV MV switchgear can be assembled in various combinations to meet specific usage requirements. It’s a trusted choice for applications such as control and distribution, main-main automatic transfer, main-tie-main automatic transfer, main service disconnect and switching.

MVA 38 kV arc resistant switchgear
VOLTAGE
up to 38 kV
CONTINUOUS CURRENT
up to 3000 A
INTERRUPT RATING
up to 40 kAIC

Core features

  • Compartmentalized, metal-clad design conforming to IEEE C37.20.2 and CSA C22.2 No. 31-14
  • Horizontal drawout circuit breakers and VT/CPT drawers
  • Provided with mechanical interlocks for proper operating sequence
  • Insulated bus conductors and connections throughout
  • Protection and metering as per customer’s specifications
  • Available in both indoor and outdoor configurations
  • CSA or CSAUS  available for most ratings

Medium-voltage switchgear 3D interactive

Take a closer look at VacClad-W switchgear

Enhance worker safety

Remotely employ motorized racking to safely move breakers and auxiliary drawers from outside the arc flash boundary.

How to buy from Eaton
Locate a distributor
Locate a service office
Locate a service office