Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SMP SC-2200 computer platform

Specifically designed to support mission-critical applications in harsh environments, Eaton's SMP SC-2200 computer performs in a compact package designed from the ground up to be the most powerful, reliable and scalable hardened computer in the industry, with no fans, no moving parts and hot-swappable dual power supplies. The SMP SC-2200 computer is one of Eaton's grid automation system solutions.

SMP SC-2200 computer platform

Core features

  • Substation-grade, fanless, no moving parts and USB 3.0 interfaces
  • Wide input voltage range
  • Flexible configuration
  • Scalable and modular architecture
  • Small form factor (2U)
  • Dual hot-swappable power supplies
  • Powerful multicore processors options
  • Flexible hardware or software RAID configurations
  • Selection of expansion modules 

How to buy from Eaton