Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton Active Power Filter

Eaton’s Active Power Filter dynamically suppresses harmonics and compensates for reactive power. This highly controllable and fast reacting electrical filter provides customers with a turnkey solution for compensating reactive power and controlling harmonics. It is widely used for rail transportation, mining, metallurgy, petrochemical, wind power, manufacturing and commercial and residential buildings.

eaton-active-power-filter-image-cn.jpg

Core features

  • Prevents resonance through dynamically compensating for harmonics with freely adjustable compensation frequency
  • Compensates for harmonic current within 20 ms by built-in high-speed digital signal processor 
  • Supports power factor detection and automatic compensation for reactive power
  • Allows convenient switching, real-time alarm control and status checking through human-machine interface (HMI)
  • Supports automatic current limiting to prevent overload or three-phase imbalance
  • Provides intelligent monitoring system for remote control, remote setting and remote signaling
  • Reduces installation costs by using standardized modular units that are easy to install

How to buy from Eaton