Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

CELA50 Active Power Filter

RATED VOLTAGE
RATED OUTPUT
RESPOND TIME
HXWXD (MM)
HARMONIC ORDERS
PARAMETERS
RATED VOLTAGE

400V

RATED OUTPUT

50A

RESPOND TIME

<20ms

HXWXD (MM)

440x523x174

HARMONIC ORDERS

2–51

CELA100 Active Power Filter

RATED VOLTAGE
RATED OUTPUT
RESPOND TIME
HXWXD (MM)
HARMONIC ORDERS
PARAMETERS
RATED VOLTAGE

400A

RATED OUTPUT

100A

RESPOND TIME

<20ms

HXWXD (MM)

605x725x220

HARMONIC ORDERS

2–51

How to buy from Eaton