Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton ANSI Separable Connectors

ANSI Separable Connectors are waterproof cable connectors that can be easily installed. These cable accessories use imported high quality EPDM rubber for reliable field performance and are widely used in pad-mounted switchgears and pad-mounted transformers.

eaton-ansi-separable-connectors-image-cn.png

Core features

  •  Offers stable performance under harsh conditions, proven in the exclusive American 5,000-hour multi-stress test
  •  Passes a battery of tests at the National Quality Supervision and Testing Center for Wire and Cables, China Electric Power Industry Equipment Quality Inspection and Testing Center, South Network Hubei Wuhan High Industrial Co. Ltd., and CESI
  •  Undergoes strict factory inspection, including 100% pressure test, partial discharge test and 100% X-ray inspection
  •  Supports various types of cable connectors that have arc-proof plug-in for greater safety
  •  Provides a wide voltage range of 15 kV, 25 kV and 35 kV

How to buy from Eaton